??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2281021 - FLKM 14
Bill of material
PHOENIX CONTACT 2281021
Product number of the Manufacturer
2281021
Short Description
Interface module
Long Description
Interface module, connection 1: IDC/FLK pin strip 1x 14-position, connection 2: Screw connection 14-position
Manufacturer Type Description
FLKM 14
Preview
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
width
45 mm
height
77 mm
net weight
0.001 kg
depth
57.5 mm
Pole number
14
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918054472
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and flat-ribbon cable connector, for mounting on NS 32 or NS 35/7.5, with pin strip and short and long locking latches for socket strips, 14-pos.
Product type
FLKM 14
GLN of manufacturer
4063151
International product number
4017918054472
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model