??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2280349 - DFLK-D37 SUB/B
Bill of material
PHOENIX CONTACT 2280349
Product number of the Manufacturer
2280349
Short Description
Interface module
Long Description
VARIOFACE feed-through module, connection 1: Screw connection, connection 2: D-SUB socket strip 37-position
Manufacturer Type Description
DFLK-D37 SUB/B
Preview
International product number
4017918054458
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
2.500 A
Application standards
IEC 60664, DIN EN 50178
width
39.88 mm
height
128.4 mm
net weight
0.137 kg
depth
33.5 mm
Pole number
37
Design of the electrical connection (head 1)
Screw connection
mounting type
Wall mounting
GTIN
4017918054458
Manufacturer product designation
Interface module
Manufacturer product description
The VARIOFACE feed-through module implements a 1:1 connection between screw connection terminal blocks and a D-SUB miniature socket strip (number of positions: 37). A separate ground tap is available.
Product type
DFLK-D37 SUB/B
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir