??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2280336 - DFLK-D37 SUB/S
Bill of material
PHOENIX CONTACT 2280336
Product number of the Manufacturer
2280336
Short Description
Interface module
Long Description
VARIOFACE feed-through module, connection 1: Screw connection, connection 2: D-SUB pin strip 37-position
Manufacturer Type Description
DFLK-D37 SUB/S
Preview
International product number
4017918054441
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
2.500 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
cUL Recognized, UL Recognized
width
39.88 mm
height
128.4 mm
net weight
0.094 kg
depth
33.5 mm
Pole number
37
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
D-SUB
mounting type
Wall mounting
GTIN
4017918054441
Manufacturer product designation
Interface module
Manufacturer product description
The VARIOFACE feed-through module implements a 1:1 connection between screw connection terminal blocks and a D-SUB miniature pin strip (number of positions: 37). A separate ground tap is available.
Product type
DFLK-D37 SUB/S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models