??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2280242 - DFLK 20
Bill of material
PHOENIX CONTACT 2280242
Product number of the Manufacturer
2280242
Short Description
Interface module
Long Description
VARIOFACE feed-through module, connection 1: Screw connection, connection 2: IDC/FLK pin strip 1x 20-position
Manufacturer Type Description
DFLK 20
Preview
International product number
4017918054359
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
rated voltage
25 V
rated current
1 A
Application standards
DIN EN 50178
width
39.88 mm
height
68.4 mm
net weight
0.058 kg
depth
47.5 mm
Pole number
20
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Wall mounting
GTIN
4017918054359
Manufacturer product designation
Interface module
Manufacturer product description
The VARIOFACE feed-through module implements a 1:1 connection between screw connection terminal blocks and an IDC/FLK pin strip (2.54 mm, number of positions: 20).
Product type
DFLK 20
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)