??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2280239 - DFLK 16
Bill of material
PHOENIX CONTACT 2280239
Product number of the Manufacturer
2280239
Short Description
Interface module
Long Description
VARIOFACE feed-through module, connection 1: Screw connection, connection 2: IDC/FLK pin strip 1x 16-position
Manufacturer Type Description
DFLK 16
Preview
International product number
4017918054342
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
62
rated voltage
25 V
rated current
1 A
Application standards
DIN EN 50178
width
39.88 mm
height
58.4 mm
net weight
0.001 kg
depth
47.5 mm
Pole number
16
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Wall mounting
GTIN
4017918054342
Manufacturer product designation
Interface module
Manufacturer product description
The VARIOFACE feed-through module implements a 1:1 connection between screw connection terminal blocks and an IDC/FLK pin strip (2.54 mm, number of positions: 16).
Product type
DFLK 16
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models