??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2278730-2
Bill of material
2278730-2
Part Number
2278730-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2278730-2
TE Internal Description
3P CAN CONNECTOR, RECEPTACLE, HDSCS
Connector Style
Housing for male terminals
Connector System
Wire-to-Wire
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Row-to-Row Spacing
4 mm
Number of Positions
3
Number of Rows
1
Blank Cavity Position
0
Operating Voltage
42 VDC
Color
Black
Connector Code
A
Cable Exit Angle
180
Body Material
PBT GF
Mating Tab Width
1.5 mm
Terminal Position Assurance
Yes
Centerline Pitch
4 mm
Length
53.1 mm
Height
42.418 mm
Width
25.9 mm
Operating Temperature Range
-40 - 140 C
Circuit Application
Signal
Degree of Protection
IP67
UL Flammability Rating
UL 94V-0
Packaging Method
Box
Packaging Quantity
250
Previews
3D
2D
Download CAD models