??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2278701-1
Bill of material
2278701-1
Part Number
2278701-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2278701-1
TE Internal Description
12P THROUGH WALL CONNECTOR
Connector System
Wire-to-Wire
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shielded
No
Hybrid Header
No
Number of Signal Positions
12
Number of Positions
12
Number of Rows
2
Number of Sections
1
Nominal Voltage Architecture
12 V
Operating Voltage
12 VDC
Voltage Rating Max
12 VDC
Color
Black
Connector Code
1
Tab Width
1 mm [ .039 in ]
Tab Thickness
.6 mm [ .024 in ]
Interface Plating
Silver (Ag)
Contact Current Rating Max
5 A
Mounting Orientation
Vertical180
Connector Mounting Type
Fixing Screw
Centerline
4.1 mm [ .161 in ] Pitch
Width
32 mm [ 1.26 in ]
Length
63 mm [ 2.5 in ]
Operating Temperature Range
-40 - 140 C [ -40 - 284 F ]
Operating Temperature
140 C [ 284 F ] Max
Circuit Application
Signal
Degree of Protection
IPX9K
UL Flammability Rating
UL 94-HB
Packaging Quantity
280
Packaging Type
Carton
Previews
3D
2D
Download CAD models