??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
227754-3
Bill of material
227754-3
Part Number
227754-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
227754-3
TE Internal Description
BNC SOLDER RECEPT JACK
RF Interface
BNC
RF Connector Style
Jack
Connector System
Cable-to-Panel
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Zinc
Body Material Finish
Plated
Body Plating Material
Nickel
Body Shape
Circular
Body Insulation
Without
RF Connector Center Contact Plating Material
Silver
RF Connector Center Contact Material
Phosphor Bronze
RF Connector Center Contact Plating Thickness
7620 uin
Termination Method to Wire & Cable
Solder
PCB Mount Retention
Without
RF Connector Coupling Mechanism
Bayonet
Connector Mounting Type
Panel
RF Contact Captivation Method
Solder
Detent
With
Panel Attachment Style
Front Mount
RF Connector Mated Outer Diameter
14.529 mm [ .572 in ] Approximate
Panel Thickness
1.17 - 3.18 mm [ .046 - .125 in ] Recommended
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
4 GHz
Packaging Method
Carton
Dielectric Material
VALOX
Additional Features
Hardware Included
Comment
Includes lockwasher and jam nut
Grade
Commercial
Previews
3D
2D
Download CAD models