??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2273-242 - COMPACT splicing connector, for solid conductors, Alu-Plus contact paste, max. 2.5 mm², 2-conductor, transparent housing, white cover, Surrounding air temperature: max 60°C (T60)
Bill of material
2273-242
Item-No.
2273-242
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 2.5 mm²
Cross section
18 - 14 AWG
Strip length
11 mm
Measured voltage
450 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
24 A
No. of poles
2
Height
5.80 mm
Width
10.00 mm
Depth
16.70 mm
Number of connection points
2
Number of potentials
1
Color
transparent / weiß
WEIGHT
0.810 g
eCl@ss 7.1
27-14-11-04
Previews
3D
2D
Download CAD models