??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2272897-1
Bill of material
2272897-1
Part Number
2272897-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2272897-1
TE Internal Description
20POS,TAB0.5X0.4,HDR ASSY,90 DEG,SMD
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Hybrid Header
Yes
Shielded
No
Number of Signal Positions
20
Number of Positions
20
Number of Rows
2
Color
Black
Connector Code
A
Tab Width
.5 mm
Tab Thickness
.4 mm
Interface Plating
Tin (Sn)
Termination Method
Surface Mount
PCB Mount Alignment
With
Mounting Orientation
Horizontal90
Mounting Holes
With
Centerline Pitch
1.8 mm
Width
21.2 mm
Length
36.6 mm
Profile Height from PCB
12.2 mm
Operating Temperature Range
-45 - 125 C
Operating Temperature Max
125 C
Packaging Type
Tube
Previews
3D
2D
Download CAD models