??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2271556-2
Bill of material
2271556-2
Part Number
2271556-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2271556-2
TE Internal Description
2.5MM^2,1 IN 2 OUT SPRING TERMINAL BLOCK
Block Type
Standard
Modular Terminal Block Product Type
Spring Terminal Block
Sealable
No
Number of Circuits
2
Number of Positions
1
Voltage Rating
600 VAC
Contact Base Material
Copper
Contact Configuration
Quick Connect
Contact Current Rating Max
20 A
Contact Plating Material
Matte Tin
Connector Mounting Type
DIN Rail
Centerline
5.15 mm [ .202 in ] Pitch
Wire Size
28 - 12 AWG
Wire Size
.08 - 2.5 mm2
Operating Temperature Range
-40 - 105 C
UL Flammability Rating
UL 94V-0
Previews
3D
2D
Download CAD models