??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2271552-1
Bill of material
2271552-1
Part Number
2271552-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2271552-1
TE Internal Description
1.5MM^2,1 IN 1 OUT SPRING TERMINAL BLOCK
Block Type
Standard
Modular Terminal Block Product Type
Spring Terminal Block
Sealable
No
Number of Circuits
1
Number of Positions
1
Voltage Rating
600 VAC
Contact Base Material
Copper
Contact Configuration
Quick Connect
Contact Current Rating Max
15 A
Contact Plating Material
Matte Tin
Connector Mounting Type
DIN Rail
Centerline
4.15 mm [ .163 in ] Pitch
Wire Size
28 - 14 AWG
Wire Size
.08 - 1.5 mm2
Operating Temperature Range
-40 - 105 C
UL Flammability Rating
UL 94V-0
Previews
3D
2D
Download CAD models