??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Jacob
Description
226xxMxxPA - FAVORIT metric
Bill of material
22.616M25PA
Part No.
Connecting thread
mm
Clamping area
mm
Thread length
mm
Wrench size 1
mm
Corner dimension 1
mm
Wrench size 2
mm
Corner dimension 2
mm
Height
mm
Unit weight
g
Material Body
PA6 GF30
Colour
RAL 7035 light gray
Material Sealing elements
SBR/NBR
Material Pressure ring
PE-HD
Material Screws
Stainless steel
Packaging Unit
PCS
Test standard
IP55 EN 60529
Temperature range
-30 °C
Temperature range
80 °C
Test standard EN 62444
CE
Test standard BS 62444
UKCA
Previews
3D
Dimension
2D
Download CAD models