??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
226990-3
Bill of material
226990-3
Part Number
226990-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
226990-3
TE Internal Description
RTANG JACK,BNC PCB
RF Interface
BNC
RF Connector Style
Jack
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
1
PCB Mount Orientation
Right Angle
Number of Coaxial Contacts
1
Impedance
50 Ohm
Body Material
VALOX
Body Plating Material
Zinc
Body Shape
Circular
Body Insulation
Without
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Phosphor Bronze
RF Connector Center Contact Plating Thickness
30 uin
Termination Method to Printed Circuit Board
Through Hole - Solder
Termination Post & Tail Length
4.11 mm [ .162 in ]
Panel Mount Feature Type
Lockwasher and Nut
PCB Mount Retention
Without
RF Connector Coupling Mechanism
Bayonet
Connector Mounting Type
Board Mount, Panel
RF Contact Captivation Method
Mechanical
Detent
With
Panel Attachment Style
Rear Mount
Housing Color
White
RF Connector Mated Outer Diameter
14.529 mm [ .572 in ] Approximate
Height Above PC Board
15.88 mm [ .625 in ]
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Operating Frequency
4 GHz
Packaging Method
Tube
Dielectric Material
Polymethylpentene
Comment
If an Insulating Bushing is required, see Part Number 330620.
Grade
Commercial
Previews
3D
2D
Download CAD models