??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2265034 - SKBI 64/C32
Bill of material
PHOENIX CONTACT 2265034
Product number of the Manufacturer
2265034
Short Description
Plug-in card block
Long Description
19" plug-in card block, color: green, number of positions: 32, product range: SKBI 64, pitch: 5.08 mm, type of packaging: packed in cardboard
Manufacturer Type Description
SKBI 64/C32
Preview
International product number
4017918053932
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
44
Product status
abgekündigt
width
118 mm
height
162 mm
rated current
1 A
net weight
0.193 kg
Pole number
32
GTIN
4017918053932
Manufacturer product designation
Plug-in card block
Manufacturer product description
19" plug-in card block, color: green, number of positions: 32, product range: SKBI 64, pitch: 5.08 mm, type of packaging: packed in cardboard
Manufacturer product family
SKBI 64
Product type
SKBI 64/C32
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania