??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2263117 - SKBI 64/G64
Bill of material
PHOENIX CONTACT 2263117
Product number of the Manufacturer
2263117
Short Description
Plug-in card block
Long Description
19" plug-in card block, number of positions: 64, product range: SKBI 64, pitch: 5.08 mm, type of packaging: packed in cardboard
Manufacturer Type Description
SKBI 64/G64
Preview
International product number
4017918053895
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
44
Product status
abgekündigt
width
118 mm
height
162 mm
rated current
4 A
net weight
0.314 kg
Pole number
64
GTIN
4017918053895
Manufacturer product designation
Plug-in card block
Manufacturer product description
19" plug-in card block, number of positions: 64, product range: SKBI 64, pitch: 5.08 mm, type of packaging: packed in cardboard
Manufacturer product family
SKBI 64
Product type
SKBI 64/G64
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok