??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
225608-4
Bill of material
225608-4
Part Number
225608-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
225608-4
TE Internal Description
SMA BULKHEAD JACK
Connector Product Type
Connector Assembly
RF Interface
SMA
RF Connector Style
Jack
Compatible with RF Cable Type
RG 174, RG 188A, RG 316
Connector System
Cable-to-Panel
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Connector Seal Type
O-Ring
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Stainless Steel
Body Material Finish
Passivated
Ferrule Material
Copper
RF Connector Center Contact Plating Material
Gold over Nickel
RF Connector Center Contact Material
Beryllium Copper
RF Connector Contact Configuration
Not Captivated
Termination Method to Wire & Cable
Crimp
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Bulkhead
RF Contact Captivation Method
Mechanical
Detent
Without
Product Length
26.93 mm [ 1.0602 in ]
RF Connector Mated Outer Diameter
6.35 mm [ .25 in ] Approximate
Panel Thickness
1.4 - 2.62 mm [ .055 - .103 in ] Recommended
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
11 GHz
Packaging Method
Package
Dielectric Material
Fluoropolymer
Coupling Nut Base Material
Stainless Steel
Coupling Nut Plating Finish
Passivated
Previews
3D
2D
Download CAD models