??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
225395-7
Bill of material
225395-7
Part Number
225395-7
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
225395-7
TE Internal Description
BNC PLUG DUAL CRIMP RG174,188
Alias #
010-5274-00
RF Interface
BNC
RF Connector Style
Plug
Compatible with RF Cable Type
RG 174, RG 188
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Brass
Body Plating Material
Nickel
Body Shape
Circular
Body Insulation
Without
Crimp Type
Dual
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
Termination Method to Wire & Cable
Crimp
RF Connector Mated Outer Diameter
14.529 mm [ .572 in ] Approximate
Packaging Method
Box
Dielectric Material
PTFE
Coupling Nut Base Material
Brass
Grade
Military
Previews
3D
2D
Download CAD models