??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
225349-9
Bill of material
225349-9
Part Number
225349-9
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
225349-9
TE Internal Description
TNC RT ANG PLUG RG 9214 SIL
RF Interface
TNC
RF Connector Style
Plug
Compatible with RF Cable Type
RG 214, RG 9, RG 9A
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Right Angle
Body Material
Brass
Body Plating Material
Silver
Body Shape
Circular
Crimp Type
Dual
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
Termination Method to Wire & Cable
Crimp
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Cable Mount (Free-Hanging)
RF Contact Captivation Method
Mechanical
Detent
Without
RF Connector Mated Outer Diameter
16.256 mm [ .64 in ] Approximate
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
11 GHz
Packaging Method
Carton
Dielectric Material
PTFE
Grade
Military
Previews
3D
2D
Baixar modelos em CAD