??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Kaldewei
Description
2253-1 - CAYONOPLAN
Bill of material
2253-1
PRODID
2253-1
DESCRIPTION_SHORT
The new way of entering the world of floor-level shower surfaces is called Cayonoplan. Thanks to 22 dimensions, its waste outlet at the side and the extra flat tray support for the easiest possible assembly, the Cayonoplan is the ideal solution. With a rim height of 32 mm and/or 40 mm for formats with side lengths of over 120 cm, it can be perfectly installed on top of tiles, although floor-level installation is also possible. As a perfect match for the Cayono bathtub and the Puro washbasin, the Cayonoplan rounds off the bathroom design.
Model
Universal
Shape
Rectangular
Corner model
false
Semi-detached
false
Detached
false
Material
-
Material thickness
2,9 mm
Radius
12,0 mm
Length
750,0 mm
Width
900,0 mm
Height
32,0 mm
Internal depth
18,0 mm
With legs
false
With polystyrene support
false
Legs adjustable
false
Height including legs/support
- mm
Colour
Beige
Degree of gloss
Glossy
With shower base panels
false
Diameter of drain hole
90,0 mm
With antislip facility
true
With tiled edge
false
Dirt-resistant
true
Surface protection
Enamelled
Previews
3D
Размер
2D
Сваляне на CAD модели