??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
225092-2
Bill of material
225092-2
Part Number
225092-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
225092-2
TE Internal Description
N SER PL WEATHERPROOF
Mil-Spec
M3901201B0007
Alias #
AMP-0-0225092-2, CN3533-000
RF Interface
N Type
RF Connector Style
Plug
Compatible with RF Cable Type
RG 213
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Connector Seal Type
Interfacial Seal
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Brass
Body Material Finish
Plated
Body Plating Material
Silver
Crimp Type
Dual
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
RF Connector Contact Configuration
Not Captivated
Termination Method to Wire & Cable
Crimp
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Cable Mount (Free-Hanging)
RF Contact Captivation Method
Mechanical
RF Connector Mated Outer Diameter
21 mm [ .827 in ] Approximate
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
11 GHz
Packaging Method
Bag
Dielectric Material
PTFE
Grade
Military
Previews
3D
2D
Download CAD models