??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250886-1
Bill of material
2250886-1
Part Number
2250886-1
Description
1X1 10G 100W 4PPoE Tab Up -40 to 85*C GY/GY LEDs
Brand
TRP
Number of Ports
1X1
Speed
10G
LED
Yes
LED Type
GY/GY
Height Profile
Standard
Port Configuration
Tab Up
Operating Temperature
-40 to 86 °C
EMI Tabs
Yes
PoE Rating
None
Previews
3D
2D
Download CAD models