??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250866-1
Bill of material
2250866-1
Part Number
2250866-1
Description
2X6, 5G, 4PPoE 60W, Pressfit -40 to 85ºC, NO LED
Brand
TRP
Number of Ports
2X6
Speed
10GBASE-T
LED
No
LED Type
-
Height Profile
Standard
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
4PPoE 60W
Previews
3D
2D
Download CAD models