??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250851-1
Bill of material
2250851-1
Part Number
2250851-1
Description
1X1, 2.5G, 4PPoE, 100W, -40 to 85 ºC, Tab Up, OG/Y LEDs
Brand
TRP
Number of Ports
1X1
Speed
2.5GBASE-T
LED
Yes
LED Type
OG/Y
Height Profile
Standard
Port Configuration
Tab Up
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
4PPoE 100W
Previews
3D
2D
Download CAD models