??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250771-1
Bill of material
2250771-1
Part Number
2250771-1
Description
2X6, 10G, 4PPoE 60W, -40 to 85ºC, No LED
Brand
TRP
Speed
10GBASE-T
Operating Temperature
-40 to 85 °C
LED
No
LED Type
-
Number of Ports
2X6
PoE Rating
4PPoE 60W
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Stacked
Previews
3D
2D
Download CAD models