??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250762-1
Bill of material
2250762-1
Part Number
2250762-1
Description
2X8 MagJack® ICM, 5G, Stacked, -40 to 85ºC, GO/GO LEDs, 4PPoE 60W
Brand
TRP
Speed
5G
Operating Temperature
-40 to 85 °C
LED
Yes
LED Type
GO/GO
Number of Ports
2X8
PoE Rating
4PPoE 60W
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Stacked
Previews
3D
2D
Download CAD models