??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250756-1
Bill of material
2250756-1
Part Number
2250756-1
Description
2X6 5G 4PPoE 100W -40 to 85*C No LEDs
Brand
TRP
Number of Ports
2X6
Speed
5G
LED
No
LED Type
None
Height Profile
Standard
Port Configuration
Stack
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
100W
Previews
3D
2D
Download CAD models