??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250752-1
Bill of material
2250752-1
Part Number
2250752-1
Description
2X6, 10G, PRESSFIT, 0 to 70ºC, No LED
Brand
TRP
Speed
10GBASE-T
Operating Temperature
0 to 70 °C
LED
No
LED Type
-
Number of Ports
2X6
PoE Rating
N/A
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Stacked
Previews
3D
2D
Download CAD models