??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250548-1
Bill of material
2250548-1
Part Number
2250548-1
Description
1X1, GIGABIT, Tab Up| Automotive Temperature, Low Profile, With LED
Brand
TRP
Speed
1000BASET
Number of Ports
1X1
LED
Yes
LED Type
Y/OG
Height Profile
Low
EMI Tabs
Yes
Port Configuration
Tab Up
Operating Temperature
40 to 85 °C
Previews
3D
2D
Download CAD models