??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250535-1
Bill of material
2250535-1
Part Number
2250535-1
Description
2X4, 2.5GBASE-T, -40 to 85ºC, 4PPoE 100W, GY/GY
Brand
TRP
Number of Ports
2X4
Speed
2.5GBASE-T
LED
Yes
LED Type
GY/GY
Height Profile
Standard
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
4PPoE 100W
Previews
3D
2D
Download CAD models