??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250389-1
Bill of material
2250389-1
Part Number
2250389-1
Description
2X8, 2.5GBASE-T, 0 to 70ºC, 4PPoE 100W, Without LED
Brand
TRP
Number of Ports
2X8
Speed
2.5GBASE-T
LED
No
LED Type
-
Height Profile
Standard
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
4PPoE 100W
Previews
3D
2D
Download CAD models