??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250309-1
Bill of material
2250309-1
Part Number
2250309-1
Description
1X2, 10G, 0 to 70oC, GY/G, 5TH Channel
Brand
TRP
Speed
10GBASET
Number of Ports
1X2
LED
Yes
LED Type
GY/G
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Up
Operating Temperature
0 to 70 °C
Aperçus 3D
3D
2D
Modèles CAO générés