??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250208-1
Bill of material
2250208-1
Part Number
2250208-1
Description
RJ45 Over Dual USB 3.0, URG154, GIGABIT, With LED
Brand
TRP
Speed
1000BASET
Number of Ports
1X1 and 2 USB A
LED
Yes
LED Type
GO/Y
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Up and USB
Operating Temperature
0 to 70 °C
Previews
3D
2D
Download CAD models