??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250198-7
Bill of material
2250198-7
Part Number
2250198-7
Description
2X4, S9HG154P1, GIGABIT, 4PPoE, With LED
Brand
TRP
Number of Ports
2x4
Speed
1000BASE-T
LED
Yes
LED Type
GO/GO
Height Profile
Standard
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
4PPoE 30W
Previews
3D
2D
Download CAD models