??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250121-1
Bill of material
2250121-1
Part Number
2250121-1
Description
2X2, S9HG153, GIGABIT, PoE+, Without LED
Brand
TRP
Speed
1000BASET
Number of Ports
2X2
LED
No
Height Profile
Standard
EMI Tabs
Yes
Operating Temperature
0 to 70 °C
PoE Rating
PoEp 30W
Previews
3D
2D
Download CAD models