??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250102_4
Bill of material
2250102-4
Part Number
2250102-4
Description
2X4, S8G56, GIGABIT, With LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
2X4
LED
Yes
LED Type
GY/GY
Height Profile
Standard
EMI Tabs
No
Port Configuration
-
Operating Temperature
0 to 70 °C
PoE Rating
N/A
Previews
3D
2D
Download CAD models