??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250033_1
Bill of material
2250033-1
Part Number
2250033-1
Description
1X1, 10/100, 726P7, Tab Up| Without LED
Brand
TRP
Speed
10/100BASE-T
Number of Ports
1X1
LED
No
LED Type
-
Height Profile
Standard
EMI Tabs
No
Port Configuration
Tab Up
Operating Temperature
0 to 70 °C
PoE Rating
N/A
Previews
3D
2D
Download CAD models