??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250015-1
Bill of material
2250015-1
Part Number
2250015-1
Description
1X1, 7G140ET, GIGABIT, Tab Up, With LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
1X1
LED
Yes
LED Type
G/G
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Up
Operating Temperature
-40 to 85 °C
PoE Rating
N/A
Previews
3D
2D
CAD modeli indir