??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Amphenol RF
Description
225-103P-52S
Bill of material
225-103P-52S
Part Number
225-103P-52S
Description
RF Connector 2.2-5 Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
Body Finish
White Bronze
Body Material
Brass
Cable Group
SR1
Cable Type
0.085-inch Conformable,0.086-inch Conformable,RG-405,Times Tflex 405,Belden 1671A
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Isolated
No
Low PIM
Yes
Frequency Max
20
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Silver
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Threaded
Mating Cycles
100
Termination Style
Cable - Solder
Size Category
Miniature
Aperçus 3D
3D
2D
Modèles CAO générés