??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Pneumax
Description
2240.##..37P - Left Endplates
Bill of material
2240.12.37P
Ordering code
Connections
Fluid
Filtered air, with or without lubrication
Pressure range
bar
Pilot working pressure
2,5 - 7 bar
Temperature
-5 / +50 °C
Weight
174 g
Previews
3D
Dimension
2D
Download CAD models