??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
2240.00 - Closing plate
Bill of material
2240.00
Ordering code
2240.00
Fluid
Filtered air, with or without lubrication
Pressure range
From vacuum to 10 bar
Temperature
-5 / +50 °C
Weight
30 g
Previews
3D
Dimension
2D
Download CAD models