??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Kukamet
Description
224
Bill of material
224 - 4
Model number
Force
N
YIELD (F1:Fi)
5:1 N
Angle
180 °
Weight
g
A
mm
B
mm
B2
mm
B3
mm
B4
mm
C
mm
D2
mm
E
mm
E2
8 mm
E3
mm
E4
mm
E5
mm
F
mm
F2
mm
G
mm
H
mm
J
mm
L
mm
L2
mm
M
mm
N
mm
N2
mm
N3
mm
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/224.pdf
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/224.pdf
Previews
3D
Dimension
2D
Download CAD models