??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Pneumax
Description
224#.### - Modular base (2 places) Quick fitting tube Ø4/Ø6/Ø8
Bill of material
2244.01M
Ordering code
Tube diameter
mm
Function
Version
Fluid
Filtered air, with or without lubrication
Flow rate at 6 bar with Δp=1
Nl/min
Pressure range
From vacuum to 10 bar
Temperature
-5 / +50 °C
Weight
75 g
Previews
3D
Dimension
2D
Download CAD models