??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
223987-1
Bill of material
223987-1
Part Number
223987-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
223987-1
TE Internal Description
UNV,PWR,MDL,RA,HDR
Product Type
Header
Connector & Housing Type
Plug
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
3
PCB Mount Orientation
Right Angle
Number of Power Positions
3
Number of Signal Positions
0
Number of Rows
1
Board-to-Board Configuration
Right Angle
Interface Type
2mm HM
Operating Voltage
250 VAC
Operating Voltage
250 VDC
Contact Base Material
Phosphor Bronze
Contact Current Rating Max
10 A
Contact Retention Within Housing
With
Contact Type
Blade
Contact Termination Area Plating Material
Tin-Lead
Contact Mating Area Plating Material
Noble Metal
Contact Mating Area Plating Material Thickness
.5 - 1.25 um [ 19.68 - 49.21 uin ]
Contact Termination Area Plating Thickness
.76 um [ 30 uin ]
Underplate Material Thickness
1.27 um [ 50 uin ]
Termination Post & Tail Length
1.53 mm [ .06 in ]
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
PCB Mount Retention Type
Boardlock
Connector Mounting Type
Board Mount
Centerline
3 mm [ .118 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Gray
Housing Material
Polyester GF
Wire Size
24 - 14 AWG
Wire Size
.2 - 2 mm2
PCB Thickness
1.57 mm [ .062 in ] Recommended
Accepts Wire Insulation Diameter Range
1.2 - 3.1 mm [ .047 - .122 in ]
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Box
Previews
3D
2D
Download CAD models