??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2237067-3
Bill of material
2237067-3
Part Number
2237067-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2237067-3
TE Internal Description
24POS,TAB0.64X0.64,HDR ASSY,90 DEG,SMD
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Hybrid Header
No
Shielded
No
Number of Signal Positions
24
Number of Positions
24
Number of Rows
2
Number of Sections
1
Nominal Voltage Architecture
12 V
Color
Gray
Tab Width
.64 mm [ .025 in ]
Tab Thickness
.64 mm [ .025 in ]
Interface Plating
Tin (Sn)
Termination Method
Surface Mount
Mounting Orientation
Horizontal90
Connector Mounting Type
Board Mount
Centerline
2.2 mm [ .087 in ] Pitch
Width
20.2 mm [ .795 in ]
Profile Height from PCB
12.7 mm [ .5 in ]
Length
35.4 mm [ 1.394 in ]
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Packaging Quantity
170
Packaging Type
Reel
Previews
3D
2D
Download CAD models