??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2226744-5
Bill of material
2226744-5
Part Number
2226744-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2226744-5
TE Internal Description
KIT, PIN, SNAP-LUG, YELLOW, 38 THREAD
Connector System
Wire-to-Bus Bar
Connector & Contact Terminates To
Bus Bar, Wire & Cable
Connector & Housing Type
Plug
Number of Positions
1
Mating & Unmating Configuration
Normal
Contact Base Material
Copper
Contact Plating Material
Silver
Contact Current Rating Max
250 A
Contact Length
42 mm [ 1.65 in ]
Contact Style
CROWN BAND
Mounting Retention
Yes
Mounting Retention Type
Thread
Bus Bar Mount Retention Type
Thread
Bus Bar Mount Orientation
Vertical
Housing Material
Thermoplastic
Housing Color
Yellow
Operating Temperature Range
-65 - 150 C [ -85 - 302 F ]
Circuit Application
Power
UL Flammability Rating
UL 94V-0
Packaging Method
Package
Previews
3D
2D
Download CAD models