??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2226742-2
Bill of material
2226742-2
Part Number
2226742-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2226742-2
TE Internal Description
KIT,SOCKET, SNAP-LUG, 20-10, BLUE
Connector System
Wire-to-Bus Bar
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Connector & Housing Type
Receptacle
Number of Positions
1
Mating & Unmating Configuration
Normal
Cable Connector Orientation
Right Angle
Contact Base Material
Copper
Contact Plating Material
Tin
Contact Current Rating Max
200 A
Contact Length
50.8 mm [ 2 in ]
Contact Style
CROWN BAND
Termination Method to Wire & Cable
Crimp
Mounting Retention
No
Mounting Retention Type
Crimp
Housing Material
Thermoplastic
Housing Color
Blue
Wire Size
133 mm2
Wire Size
133000 CMA
Wire Size
0 AWG
Operating Temperature Range
-65 - 150 C [ -85 - 302 F ]
Circuit Application
Power
UL Flammability Rating
UL 94V-0
Packaging Method
Package
Previews
3D
2D
Download CAD models