??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
TE Connectivity
Description
222462-1
Bill of material
222462-1
Part Number
222462-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
222462-1
TE Internal Description
RECEPTACLE,PRESS FIT,COML BNC
Alias #
650-1111-01
RF Interface
BNC
RF Connector Style
Jack
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
1
PCB Mount Orientation
Vertical
Number of Coaxial Contacts
1
Impedance
75 Ohm
Body Material
Zinc
Body Plating Material
Nickel
Body Shape
Circular
Body Insulation
With
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
RF Connector Center Contact Plating Thickness
1080 uin
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
Termination Post & Tail Length
4.19 mm [ .165 in ]
PCB Mount Retention
With
RF Connector Coupling Mechanism
Bayonet
Connector Mounting Type
Board Mount
Detent
With
RF Connector Mated Outer Diameter
14.529 mm [ .572 in ] Approximate
Height Above PC Board
20.57 mm [ .81 in ]
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Operating Frequency
2 GHz
Packaging Method
Tube
Dielectric Material
PTFE
Grade
Commercial
Voransichten
3D
2D
CAD-Modelle herunterladen