??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
222199-10
Bill of material
222199-10
Part Number
222199-10
Description
RF Connector F-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
Body Finish
Nickel
Body Material
Brass
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
2
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Threaded
Mating Cycles
500
Termination Style
PCB - End Launch
PCB Thickness Max
0.060 Inches (1.52 mm)
Size Category
Miniature
Previews
3D
2D
Download CAD models