??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
FIBRO
Description
2214. - Ball-Lock punch, punch larger than shaft, round, light duty
Bill of material
2214.4E2.3800
Catalog page
2214_pdf
Order No
Shaft diameter ISO - quick change
mm
P
PMIN
mm
PMAX
mm
Punch length
mm
Ball diameter quick change light duty
8.000 mm
L4SWL
7.500 mm
L1
mm
Weight
kg
Customs tariff number
82073010
DUMMY
Previews
3D
Dimension
2D
Download CAD models